??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24750.0033 Star Grip
HELP_VARIABLE
Company
Halder
Description
EH 24750. - Star Grips, plastic
Bill of material
24750.0033 Star Grip
BESTNR
Ref. No.
24750.0033
AUS
Version
yellow
D1
30 mm
D2
Thread
M4
D3
14.0 mm
L1
19 mm
L2
7 mm
G
Weight
5.3 g
Embedded user actions